IESNA:LM-63-2002
[TEST]P949385
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4A-927-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8429
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 114
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
923.4 1008.6 1101.2 1199.6 1284.7 1356.1 1410.1 1441.8 1447 1431.4
1415.3 1414.2 1424 1445.2 1495.3 1620.1 1930.3 2395.7 2810.5 3129.3
3374.3 3605.6 3814.5 4010.7 4142.4 3952.6 3199.4 2238.1 1547.7 1040.8
439 139.2 66.2 28.8 9.2 0 0
923.4 1010.3 1108.1 1203 1288.8 1360.1 1417.6 1449.3 1453.9 1440.1
1422.2 1421.7 1429.1 1451 1502.2 1600 1867 2320.9 2783.5 3113.7
3368.6 3625.2 3821.4 4013.5 4155.7 4033.1 3335.8 2381.9 1621.9 1079.3
467.2 151.3 77.1 33.9 12.1 0 0
923.4 1009.1 1104.1 1195.5 1277.2 1345.1 1397.5 1430.3 1433.7 1421.7
1408.4 1406.1 1414.2 1436 1484.9 1576.4 1793.3 2202.4 2662.7 3020.5
3285.2 3563.6 3827.7 4069.9 4274.7 4333.4 3864 3006.7 2028.6 1317.5
609.9 240.5 135.2 74.8 34.5 11.5 0
923.4 1002.2 1090.3 1177.7 1251.4 1314.1 1364.1 1390 1398.6 1393.5
1383.7 1382.5 1389.4 1399.8 1428.6 1486.7 1585.6 1813.5 2202.4 2648.8
3045.8 3414.6 3790.9 4145.3 4484.2 4748.8 4927.8 4942.1 4632.6 3675.2
2065.5 739.3 296.9 158.8 73.1 16.7 0
923.4 990.7 1068.4 1148.4 1218 1277.2 1324.4 1356.1 1370.5 1373.9
1373.3 1376.8 1386.6 1395.8 1414.2 1456.2 1529.8 1640.9 1848.6 2199.5
2658.1 3147.7 3640.2 4152.8 4575.7 4974.9 5366.7 5804.6 6145.7 5894.9
4663.7 2568.9 1010.9 452.2 191 19.6 0
923.4 984.4 1052.9 1121.9 1185.2 1243.3 1290.5 1327.3 1347.4 1361.8
1372.2 1388.9 1414.2 1434.3 1453.3 1483.2 1547.1 1649.5 1806 1997.6
2280.1 2650 3071.1 3523.4 3990 4507.2 5084.8 5763.1 6697.5 7252.7
6635.4 4987.6 2712.7 967.7 240.5 13.8 0
923.4 980.9 1048.3 1117.9 1179.4 1237.5 1287.6 1323.8 1345.7 1359.5
1373.9 1390.6 1414.8 1436 1458.5 1491.8 1554 1654.7 1812.3 2015.4
2286.4 2648.8 3060.2 3503.2 3979 4502 5092.3 5806.3 6696.3 7219.3
6545 4892.1 2699.5 987.3 237.6 15.5 0
923.4 969.4 1024.7 1085.1 1143.2 1199.6 1250.2 1292.8 1323.3 1346.9
1371.6 1401.5 1434.3 1461.9 1489 1527.5 1589.7 1685.7 1828.4 2022.9
2270.3 2572.9 2935.9 3354.2 3827.1 4359.3 4940.4 5568.1 6339.1 6928.2
6122.7 3823.7 1734.6 590.3 140.4 12.1 0
923.4 962 1003.4 1051.1 1102.9 1155.3 1207.1 1252.5 1293.9 1330.2
1368.1 1404.4 1438.9 1469.4 1503.9 1554 1625.9 1736.9 1903.8 2131.6
2433.1 2792.7 3209.8 3665.5 4129.2 4617.1 5118.2 5650.4 6179.7 6358
5649.2 3786.3 1628.8 488.5 196.8 54.7 0
923.4 948.7 978.6 1013.2 1056.3 1103.5 1149.5 1197.3 1241 1285.3
1330.2 1371 1405.5 1442.4 1481.5 1528.1 1600.6 1716.8 1896.3 2158.1
2498.7 2891.6 3312.2 3738.5 4163.1 4589.5 5028.4 5449 5640.6 5275.3
4153.9 2083.9 562.7 213.4 116.2 32.2 0
923.4 934.9 949.9 974 1006.3 1041.4 1083.4 1124.2 1168.5 1209.9
1258.3 1304.9 1350.9 1399.2 1449.3 1509.1 1591.4 1719.1 1911.3 2198.4
2575.2 3022.2 3453.7 3825.4 4147 4451.4 4698.8 4757.5 4458.3 3642.5
2272.6 830.8 166.8 51.2 17.8 6.3 0
923.4 928 934.3 952.8 979.2 1008.6 1043.7 1079.9 1119 1161
1205.9 1251.9 1302.6 1354.3 1411.9 1480.9 1571.2 1704.1 1890.6 2146
2488.3 2885.3 3249.5 3476.2 3580.3 3599.3 3522.2 3278.3 2831.2 2170.7
1277.8 435 99 28.2 8.1 3.5 0
923.4 918.8 919.4 929.2 947 968.9 995.3 1023.5 1051.7 1078.2
1107.5 1134.6 1166.2 1196.7 1230.1 1270.3 1329.6 1422.8 1570.1 1784.7
2060.3 2339.9 2532.6 2559.7 2405.5 2119 1709.3 1200.2 684.1 313
134.1 50.6 19 7.5 3.5 0.6 0
923.4 902.7 890.6 883.7 878 867.6 849.8 821.6 784.2 739.9
689.3 635.7 582.2 534.5 497.7 470.6 451.1 443.6 482.1 571.3
670.3 751.4 746.8 615.6 431.5 287.7 199.1 138.7 92.6 57.5
36.2 23 11.5 4.6 1.2 0 0
923.4 887.7 860.1 825.6 776.1 714.6 642.1 561 474.7 390.1
328.5 296.3 289.4 292.3 302.1 310.7 317.6 318.2 310.7 295.1
277.9 260.6 242.2 222.1 195.6 162.8 127.1 91.5 68.5 50.1
32.2 19 7.5 2.9 1.2 0 0
923.4 874.5 825 758.9 668 568.4 464.3 372.2 319.3 301.5
292.3 284.2 277.9 271.6 268.1 265.8 262.9 256.6 242.8 222.7
202.5 182.4 162.8 140.4 117.9 98.4 84 71.3 56.4 38.5
19.6 9.8 4.6 1.7 0 0 0
923.4 861.3 791.7 685.8 568.4 449.3 355.6 319.9 309.5 300.9
292.3 283.6 275 266.4 253.7 239.3 222.7 203.1 181.8 161.1
141.5 124.3 110.5 99.5 89.2 79.4 69 54.7 37.4 25.3
16.7 9.2 4 1.7 0 0 0
923.4 853.2 758.3 634.6 495.4 378 330.2 320.5 311.3 301.5
293.4 283.6 273.3 260.6 244.5 224.4 202.5 180.1 156.5 133.5
114.5 102.4 93.8 85.7 77.1 68.5 58.7 46.6 36.8 29.3
21.3 13.8 4.6 0.6 0 0 0
923.4 841.7 726.1 579.4 435.5 350.4 331.4 322.2 313 303.2
294.6 285.4 274.4 259.5 239.3 218.1 192.2 166.3 138.1 117.9
104.7 96.7 90.3 83.4 75.9 66.7 55.2 45.5 38 29.9
21.9 13.8 4 0 0 0 0
923.4 840.6 715.7 558.1 412.5 346.9 334.8 325.1 315.3 306.1
296.9 286.5 275.6 259.5 239.9 214 184.7 155.3 131.2 112.8
101.3 93.8 86.9 79.4 70.8 59.8 47.8 39.7 32.2 24.7
16.7 9.2 2.3 0 0 0 0
923.4 840.6 708.2 546.6 402.7 346.9 337.1 327.4 316.4 306.1
296.9 287.1 276.2 261.8 243.4 218.1 187 155.9 129.5 109.9
98.4 91.5 84.6 76.5 66.7 52.9 40.8 33.9 27.6 20.7
13.2 5.2 0.6 0 0 0 0
923.4 843.4 711.7 548.3 402.7 346.9 337.1 327.4 317 307.2
297.4 287.7 277.3 263.5 245.1 216.9 185.8 153.6 127.1 108.2
97.8 90.9 83.4 75.9 65.6 49.5 38.5 32.2 25.3 18.4
11.5 4 0 0 0 0 0
